|
EPD Extension Kit for MSP430 LaunchPad
|
The definition of system packet and command type. More...
#include "Uart_Driver.h"Go to the source code of this file.
Classes | |
| struct | system_packets_t |
| System packet structure. More... | |
Macros | |
| #define | __System_Buffer_Size BUFFER_SIZE |
| #define | __System_Buffer_Mark __System_Buffer_Size-1 |
| #define | __System_Packet_Header 0xB3 |
| #define | __System_Packet_Length_Min 6 |
| #define | __System_Packet_Length_Max PAYLOAD_SIZE |
| #define | __System_Packet_Length_Mark (__System_Packet_Length_Max-1) |
| #define | __Kit_ID 0x10 |
| #define | __Temperature 0x11 |
| #define | __EPD_Board 0x12 |
| #define | __Firmware_Version 0x1F |
| #define | __Clear_Image 0x20 |
| #define | __Load_Image 0x21 |
| #define | __Show_Image 0x22 |
| #define | __Clear_ASCII 0x30 |
| #define | __Load_ASCII 0x31 |
| #define | __Show_ASCII 0x32 |
| #define | __Clear_Custom_Image 0x40 |
| #define | __Load_Custom_Image 0x41 |
| #define | __Show_Custom_Image 0x42 |
| #define | __Show_Index_Custom_Image 0x43 |
| #define | __Clear_Slideshow_Image 0x50 |
| #define | __Load_Slideshow_Image 0x51 |
| #define | __Show_Slideshow_Image 0x52 |
| #define | __Slideshow_On 0x53 |
| #define | __Slideshow_Off 0x54 |
| #define | __Reload_Current_Image 0x60 |
| #define | __Clear_All_Flash 0x61 |
| #define | __Trigger_LED 0x62 |
Typedefs | |
| typedef void(* | receive_packets_event )(system_packets_t *packet) |
Enumerations | |
| enum | { Sys_Packets_Header = 0, Sys_Packets_Length, Sys_Packets_Address, Sys_Packets_Command_Type } |
Functions | |
| void | poll_system_packet_buffer (void) |
| Polling data from system packet buffer. | |
| void | data_controller_init (receive_packets_event OnRxPacketEvent) |
| Initialize the UART data buffer and trigger receiving (Rx) packets. More... | |
| void | return_system_packets (system_packets_t *packet) |
| Return system packet. More... | |
| void | return_packets (system_packets_t *packet, uint8_t *Datas, uint8_t len) |
| Return system packet result. More... | |
| void | return_system_packet_result (system_packets_t *packet, uint8_t Result) |
| Return system packet result. More... | |
The definition of system packet and command type.
Copyright (c) 2012-2013 Pervasive Displays Inc. All rights reserved.
Authors: Pervasive Displays Inc.
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
| #define __Kit_ID 0x10 |
The definition of command type
| #define __System_Buffer_Size BUFFER_SIZE |
The definition of system packet number of system packet used interchangeably, default=1
| #define __System_Packet_Header 0xB3 |
0xB3 header is for PDi Extension Kit
| #define __System_Packet_Length_Mark (__System_Packet_Length_Max-1) |
System packet maximum position
| #define __System_Packet_Length_Max PAYLOAD_SIZE |
Maximum system packet length
| #define __System_Packet_Length_Min 6 |
Minimum system packet length without data[]
| void data_controller_init | ( | receive_packets_event | OnRxPacketEvent | ) |
Initialize the UART data buffer and trigger receiving (Rx) packets.
| receive_packets_event | For trigger Rx packet |
| void return_packets | ( | system_packets_t * | packet, |
| uint8_t * | data, | ||
| uint8_t | len | ||
| ) |
Return system packet result.
| packet | The address pointer of system packet |
| data | The data byte will return |
| len | The length of return data packet |
| void return_system_packet_result | ( | system_packets_t * | packet, |
| uint8_t | result | ||
| ) |
Return system packet result.
| packet | The address pointer of system packet |
| result | Success or failure |
| void return_system_packets | ( | system_packets_t * | packet | ) |
Return system packet.
| packet | The address pointer of system packet that will return |
1.8.3.1